Delivering fresh and clean air
While the airtight infrastructure of today’s modern buildings guarantee superior insulation and energy efficiency, it also means there can be a lack of fresh air, which can cause humidity, microbes and allergens to accumulate. To solve this issue, Daikin offers a variety of ventilation solutions to provide fresh and clean air in the most efficient way.
Ventilation solutions
To achieve optimal ventilation, Daikin maintains the highest standards of energy efficiency and flexibility to deliver the best indoor air quality. To attain clean indoor air, Daikin ensures its ventilation products are seamlessly integrated in a total heat pump solution. This means we reduce the number of individual systems and independent suppliers to deliver one complete HVAC system.
Fresh and pure indoor air
To create the perfect indoor climate, there are 5 main components to consider when measuring the quality of indoor air and controlling it using our range of ventilation solutions.
- Ventilation: ensures the provision of fresh air
- Energy recovery: recovers heat and moisture from outgoing air to maximise comfort and efficiency
- Air processing: heats or cools incoming fresh air to maximise comfort and minimise the load on the air conditioning installation
- Humidification: optimises the balance between indoor and outdoor humidity
- Filtration: removes dust, pollution and odours from the air
Daikin fresh air portfolio
All of our ventilation units offer heat recovery as a standard feature and can recover up to 81% of outgoing heat. We offer a wide range of solutions to cover almost any application, starting from as low as 10 m3/h up to 140,000 m3/h.
Heat reclaim ventilation (VAM)
- Heat and moisture recovery
- Achieve free cooling with fresh outdoor air
- Available as a separate unit or combinable with Sky Air or VRV systems
Modular L
- Heat recovery unit
- Counter flow plate heat exchanger
- Esp up to 400 Pa
Heat reclaim ventilation (VKM)
- Heat and moisture recovery
- Humidification and air processing (preconditioning) of incoming air
- Achieve free cooling with fresh outdoor air
- Plug & Play connection with Daikin VRV unit(s)
Air handling units (AHU)
- Customisable solution for ventilation and air handling to achieve maximum air quality control
- Heat and moisture recovery
- Humidification and air processing of incoming air
- Plug & Play connection with Daikin Chiller or VRV unit(s)
Rooftops
- Heat pump with integrated ventilation
- Achieve free cooling with fresh outdoor air
- Easy to install packaged concept
Ventilation for each building type
Whether you're a shopkeeper or hotel manager, our Daikin ventilation options will help you to create a fresh, healthy and comfortable environment. Begin your project with us by selecting your building type.
Learn more
-
203 - Ventilation Product Catalogue for professionalsPDF | 14.16MB -
204 - Modular ADT air handling unit cataloguePDF | 2.00MB -
485 - D-AHU Modular R_Product profilePDF | 676.59KB