Skip to main content

Chillers

Water Cooled Chillers

Daikin’s efficient and low-maintenance water cooled chillers are especially suitable for critical industrial applications where a temperature control accuracy of ±0.5°C is required.

Benefits

Wide range of products

Thanks to an extensive product line-up for medium- to large-scale facilities, you can be sure to find the right model.

Read more

Application Versatility

Daikin brings energy efficiency to a wide range of process cooling applications, for all conditions and cooling requirements.

Outstanding Durability

Daikin centrifugal chillers use the very latest magnetic bearing technology in their compressors to deliver outstanding durability and slash maintenance costs.

Large Capacity

Our chiller range’s capacity goes up to 10800 kW in one unit, and corresponds to heat sources for district heating and cooling systems.

Water Cooled Chillers

Water cooled chillers provide highly efficient comfort solutions for all kinds of applications – from small retail projects to large commercial and district cooling schemes.  Many kinds of energy intensive, specialist industrial operations depend on chillers for precise control of process cooling and climate management. When combined with fan coil units for indoor heating and cooling, a chiller can also control the climate in your work processes. So when it comes to chilled water systems, one size certainly does not fit all. Daikin has a comprehensive range of chillers to meet every requirement, offering advanced technologies that optimise performance, whatever the environment.

Energy efficient chiller innovations

Daikin Applied chillers include many energy-efficient innovations such as inverter controls, free cooling, heat recovery and high efficiency compressors, so you can depend on a Daikin Applied chiller for the very highest levels of energy efficiency and reliability throughout it long service life.

Water cooled chillers are compact and require very limited space in a machine room. Used for commercial or industrial applications, these chillers generate cold and hot water, so can be used for chilling, heating or both simultaneously.

Centrifugal Compressor Water Cooled Chillers

Magnitude Magnetic Bearing Centrifugal Chillers

Centrifugal Chillers

Documentation