Product Features
- Exceptional cooling performance, all year long - The units are designed to highly perform, even under high ambient conditions, with an EER reaching up to 12.1 Btu/hr/W.
- Duct reconstruction
- Changing motor
- Damper adjustment Manual correction to try reaching design airflow NO FIELD ADJUSTMENTS:
Air ow rate automatic adjustment through service setting with remote controller on site combination of high efficiency inverter scroll compressor, and optimal heat transfer.
Thanks to the inverter technology, Daikin units offer excellent seasonal efficiency, in line with real life operating conditions, to reduce effectively the energy consumption and bill while keeping comfort optimal
R-410A - refrigerant Zero ozone depletion potential for a reduced impact on the environment
Greatest flexibility for installation
- Wide range of available static pressures, 50 to 200 Pa, in a compact design casing allows high flexibility in design, such as long ducting or multi-zones applications.
- Extended piping lengths allow high flexibility in design by covering long piping runs applications; up to 30 meters height difference!
- Bottom & rear suction allow installation both at low depth and low height ceiling voids.
- Compact yet powerfull casing: unit height is only 300mm and can be installed in any location
- Unique Auto Airflow Adjustment
This unique Daikin feature simplifies the commissioning as the fan curve will adjust automatically to suit the duct design; balancing dampers is no more required!*
Easy Installation
Daikin outdoor units allow flexible installation. They can easily be mounted on a roof, thanks to the long piping runs, or simply placed against an outside wall
Integration to Daikin centralized control systems
The new inverter range can be controlled with Daikin centralized control system such i-Touch Manager, via option, allowing high flexibility in control.
Standard anticorrosion protection
Daikin outdoors are protected against corrosion. This protection will ensure a longer lifetime with optimal cooling performance, compared to other non-protected equipment.
High indoor air quality
Optional Hi-efficiency and Long-life filters are available to allow high indoor air quality applications
Whisper quiet operation
The Daikin indoor units are designed to operate quietly, with a noise level down to 36 dB(A)