- Maximum comfort
- High efficiency
- Flexible solutions
Smart technologies create a comfortable climate
With its 360° airflow, you will never experience cold air draughts or inconsistent air distribution. The intelligent eye detects and directs the airflow away from people, while floor sensors ensure an even temperature from the floor to the ceiling.
Increased energy efficiency increases your savings
Our Round Flow Cassette is equipped with a unique auto-cleaning filter panel that reduces maintenance costs and increases energy efficiency savings by up to 50% when compared to normal cassettes. The intelligent eye automatically switches the cassette to energy-saving mode or turns it off when it detects an empty room, which reduces your energy costs by up to 27%.
Flexible design integrates with any room or installation
With the lowest installation height on the market, our Round Flow Cassette integrates seamlessly into your ceiling. Its flexible design allows 2-way, 3-way and 4-way airflows, so that you can install it in corners, adjacent to the wall or in irregularly shaped rooms.
Easy maintenance
Equipped with a special auto-cleaning filter, our Round Flow Cassette ensures consistent operation and increases efficiency by up to 50%. The dust collected during the daily automatic cleanings is stored in a box that can hold up to 12 month's worth of dust.
Forget the ladders and a cleaning technician. All you need to do to extract the dust from the box is to hook it up to your regular vacuum cleaner.
Real savings
Wolverhampton, U.K.
After installing auto-cleaning cassettes, this store noticed a 50% reduction in energy consumption, when compared to its previous standard solution.
Coral betting office case
Discover how our auto-cleaning roundflow cassettes achieved 50% more energy savings for Coral betting offices.
C&A case
Learn how our water-cooled VRV system delivered energy-efficient air conditioning, hot water and ventilation for fashion retail store, C&A.
K-Way case
Learn how we created a premium air conditioning solution for a high-end shop K-Way in Covet Garden, London.
Sportisimo case
Learn how our heat pump system helped one the Czech Republic's largest retailers attain more energy efficiency and comfort for its store.
Engineered for comfort
The intelligent eye uses presence sensors to detect and direct airflow away from people to eliminate cold draughts. Your system automatically switches to energy-saving mode or turns off when it detects an empty room. Additional floor sensors ensure that the temperature remains consistent from the floor to the ceiling.
Balanced airflows
The 360° operation ensures a perfectly balanced airflow distribution and simultaneously eliminates dead spots. The vertical auto-swing system automatically distributes the air evenly throughout the room and reduces temperature fluctuations. This results in fewer on/off cycles, which reduces your energy consumption and increases your savings.
Widest choice of panels in the market
Available in white and black, the Round Flow cassette can accommodate any type of interior.
7 different panels in designer, auto cleaning and standard version will fit any need from standard to dust prone environments.
- Designer panels
- Auto cleaning panels
- Standard panels
Designer panel in white and black
› New line of design panels hiding air intake grilles for a more stylized outlook
› With 360° air flow, wide flaps and optional intelligent sensors
Auto cleaning panels availabe in white and black
› The unique Daikin auto cleaning cassette with wide flaps and optional intelligent sensors
› Finer mesh panel for dust prone areas (i.e. clothing and book shops)
Standard panels availabe in white and black
› The unqiue Daikin round flow cassette with 360° air flow, wide flaps and optional intelligent sensors
Related products
Learn more
-
ECPEN15-251_2nd draft.inddPDF | 541.06KB