Skip to main content

Wall mounted unit

FTKM Series

Save up to 50% energy.  Excellent cooling performance even under high ambient conditions

Product Features

  •  Optimal wide and long airflow distribution, enhanced by the 3-D auto swing (vertical and horizontal)
  • Turbo mode for quick cooling

  • The Motion Detection Sensor adjusts the set point based on the room occupancy

  • The special Econo Mode

  • Whisper quiet operation

  • Elegant and user-friendly wireless remote controller

  • Integration to high level Daikin control management, such as i-Touch Manager

  • Exceptional cooling performance, regardless ambient temperature, thanks to the unique combination of the most advanced technologies like R-32 gas, inverter compressor and optimal heat exchanger design

  • The Daikin R-32 Inverter wall is the only split in the market able to deliver as much capacity at 46ºC than at 35ºC, with low energy consumption: warranting optional cooling comfort regardless the outside temperature 

  • With possibility to downsize A/C equipment at design stage 

  • Exceptional Nominal, Actual and Seasonal Efficiency, exceeding the most stringent hi-EER regulation

  • Up to 50% less energy consumption than traditional systems

  • Quick Cooling: 1.5 times faster than a traditional systems, even under high ambient conditions

  • Standard anticorrosion protection

Benefits

R-32

Zero ODP and lower GWP than R-32 and R-410A

Read more

Powerful Cooling

Rapid cooling and powerful, even if outside temperature is very high

Motion Detection Sensor

The Motion Detection Sensor is a smart technology that enhances the energy while keeping comfort optimal: it adjusts the room temperature based on the occupancy.

3-D Airflow

Vertical and horizontal auto- swing for a long and strong air flow to cool down quickly and uniformly even large spaces.

Silence

Daikin indoor units are whisper quiet. Outdoor units are also guaranteed not to disturb the quietness of the neighborhood.

User Friendly

Easy Installation, easy operating procedures and user-friendly shaped buttons.

Energy Saving

Daikin offers efficient operation on its equipment for lower electricity consumption. This also contributes to reduce CO2 emissions.

Tropical compressor

The tropical compressor is able to handle and operate fully under extreme weather conditions.

Documentation

  • Inverter Technology

    Daikin air conditioning units use inverter technology, which cuts energy spending and creates a more comfortable and stable climate.

  • R-32 The next generation refrigerant

    Zero ODP and lower GWP than R-32 and R-410A