Benefits
Individual Control
You can operate each unit independently to get the temperature you want only in the rooms where you need it.
Energy and Cost Savings
Advanced inverter and heat pump technologies give you the highest possible efficiency and energy savings at lower costs.
Flexible Installation
Daikin compact air conditioners are easy to install, even in homes where space is limited.
Extensive Product Range
Our wide range of models means that you can choose the style and performance which suits your home best.
Technology
Daikin’s mission is to provide you with the latest in air comfort technology. Your local Daikin expert will be able to tell you more about the special features built into our models.
Inverter Technology
Inverter technology in air conditioners is used to regulate the indoor temperature continuously. Compared with a traditional system, it gives you optimum comfort as well as reducing your energy costs by 30%.
Humidifying / Dehumidifying
There are Daikin heat pump ranges for both extremely hot and cold outdoor temperatures, so you always enjoy the perfect climate indoors.
Heat Pump Performance
To give you the best in convenience and comfort, Daikin technology manages humidity at any temperature without needing an additional water tank.
Quiet Operation
Our indoor units are whisper quiet for perfect comfort.