Product Features
- Oriental inspired design unit - Stylish and elegant curved silhouette, with highly defined detailed finish for a beautiful and powerful outcome.
- Best of Japanese technology and know-how - Superior values of efficiency, comfort and quality.
- Design at its best - The newly developed Daikin air conditioner with an Oriental inspired design, will redefine the notion of climate control in interior design.
- Powerful and Efficient Cooling - Daikin air conditioners are designed to provide superior cooling performance in terms of capacity and efficiency, even under high ambient temperatures:
- EER up tu 11.21 Btu/hr/W
- High cooling capacity guaranteed at 46°C
- Strong and long airflow to cool down quickly, even for large spaces
- Motion Detection Sensor - The newly developed Motion Detection Sensor smartly enhances the already high energy efficiency while keeping the comfort optimal, based on the activity level the room.
- Stylish Control - The remote controller has user friendly interface and offers many convenient features like the timer function which allows you to program the unit to start or stop when you want it to. Backlight can be set when the "LED" button is pressed. And all of this with an elegant and ergonomic design to maximize your Daikin experience!
- Intense Cooling Mode - Fast smart cooling can be achieved in the room, within shortest period of time, by combining Turbo Plus function with the intelligent eye.
- Eco + Mode - When activated this function reduces the energy consumption of the air conditioner.
- Auto Random Restart -The unit restarts automatically at the original settings after power failure.
Motion Detection Sensor
Built-in intelligence: Perfect balance between energy efficiency and comfort
Based on the activity level of the room, the unit will decide if the operation needs to change to Energy Saving Mode or Comfort Mode.
Energy Saving Mode
If the room is empty for a certain time, the set point will be automatically adjusted to achieve energy saving. As soon as someone enters the room, the temperature returns to the original set point.
Comfort Mode:
- If higher activity level is detected, the cooling power and airflow level are automatically adjusted to ensure excellent cooling comfort.
- The intelligent eye adjusts the vertical airflow direction based on auto-heat detection.
Did you know?
Adjusting temperature with only one degree can save up to 27% energy.
Benefits
Technical
Documentation
-
FTNK-AV1K9 QAR BAH LRPDF | 2.27MB